IESNA:LM-63-2002
[TEST]P942820
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32268
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2943.5 2925 2886.5 2852.9 2844.5 2847.9 2858 2876.4 2893.2 2898.2
2899.9 2925 2977 3062.6 3205.1 3406.4 3651.3 3946.5 4323.8 4773.3
5283.2 5907.1 6663.5 7523.9 8449.7 9444.3 10398.7 10843.1 10192.4 7876.1
4285.3 1209.3 370.7 219.7 125.8 52 0
2943.5 2933.4 2893.2 2859.6 2851.2 2852.9 2863 2881.4 2896.5 2901.6
2904.9 2931.8 2982.1 3072.6 3211.8 3414.8 3663 3959.9 4347.3 4796.8
5323.4 5965.8 6752.4 7594.4 8537 9556.7 10490.9 10893.4 10090.1 7700
4085.7 1133.8 358.9 201.3 117.4 47 0
2943.5 2930.1 2891.5 2856.3 2841.2 2842.9 2847.9 2858 2864.7 2871.4
2881.4 2909.9 2963.6 3049.2 3190 3376.2 3614.4 3896.1 4260.1 4704.6
5259.7 5954.1 6769.2 7674.9 8614.1 9610.4 10551.3 11041 10445.6 8317.2
4937.7 1821.4 486.4 241.5 142.6 55.3 0
2943.5 2923.4 2886.5 2847.9 2827.8 2822.7 2826.1 2827.8 2827.8 2839.5
2856.3 2888.1 2941.8 3025.7 3146.4 3324.2 3560.7 3849.2 4213.1 4655.9
5256.4 5974.2 6889.9 7921.4 8978.1 10014.6 10982.3 11529.1 11227.2 9654
6628.3 3206.8 966.1 352.2 171.1 53.7 0
2943.5 2923.4 2888.1 2847.9 2822.7 2817.7 2821.1 2821.1 2821.1 2834.5
2864.7 2893.2 2938.5 3010.6 3119.6 3284 3522.1 3819 4184.6 4650.9
5266.4 6086.6 7144.9 8397.8 9685.8 10839.8 11770.6 12361 12431.4 11626.4
9271.6 5576.7 2368.2 603.8 202.9 47 0
2943.5 2918.3 2883.1 2842.9 2816 2811 2816 2822.7 2822.7 2836.2
2868 2891.5 2926.7 3003.9 3119.6 3284 3515.4 3819 4191.3 4682.8
5325.1 6207.3 7391.4 8835.5 10301.4 11574.4 12506.9 13201.3 13627.3 13355.6
11576.1 8127.7 3892.8 1222.7 260 60.4 0
2943.5 2923.4 2886.5 2844.5 2817.7 2811 2814.3 2821.1 2821.1 2834.5
2864.7 2896.5 2941.8 3015.6 3129.7 3297.4 3532.2 3827.4 4196.4 4662.6
5278.2 6100 7163.3 8397.8 9672.4 10851.5 11824.3 12501.9 12592.4 11706.9
9484.6 5791.4 2276 587 169.4 45.3 0
2943.5 2926.7 2891.5 2849.6 2822.7 2816 2821.1 2826.1 2831.1 2844.5
2866.3 2901.6 2958.6 3044.1 3166.6 3336 3575.8 3867.6 4231.6 4687.8
5291.6 6053 6973.8 7978.5 9006.6 10044.8 11029.3 11581.1 11203.7 9729.5
6817.8 3277.3 977.8 367.3 174.4 53.7 0
2943.5 2931.8 2894.9 2854.6 2832.8 2829.4 2836.2 2849.6 2861.3 2873
2888.1 2918.3 2977 3069.3 3206.8 3396.3 3632.8 3919.6 4278.5 4712.9
5263.1 5945.7 6745.7 7619.5 8531.9 9518.1 10487.6 10975.6 10462.4 8701.3
5497.9 2160.2 618.9 295.2 157.7 63.7 0
2943.5 2935.1 2896.5 2856.3 2837.8 2836.2 2847.9 2871.4 2891.5 2903.2
2915 2945.2 3000.5 3094.4 3238.7 3441.6 3689.8 3990.1 4359.1 4805.2
5321.8 5964.1 6703.8 7534 8416.2 9394 10324.9 10690.5 9999.5 7762.1
4253.4 1281.4 390.8 197.9 105.7 41.9 0
2943.5 2933.4 2896.5 2856.3 2837.8 2837.8 2849.6 2871.4 2893.2 2903.2
2913.3 2938.5 2995.5 3084.4 3226.9 3424.8 3671.4 3985 4355.7 4778.4
5286.5 5902.1 6638.4 7473.6 8315.6 9293.4 10244.4 10693.8 10110.2 7995.2
4530.1 1423.9 412.6 214.7 110.7 38.6 0
